IESNA:LM-63-2002
[TEST]P1366813
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-17)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2C-740-U-T3R-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 102W 70CRI 4000K FIXTURE w/ TYPE III ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11699.6
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1936.9 1862.3 1770.7 1662.2 1523.1 1445.1 1414.5 1417.9 1438.3 1475.6 1502.7 1672.3 2204.9 3005.5 3843.3 4460.7 4972.9 5420.7 
5790.4 6153.4 6204.3 5915.9 4508.2 3921.3 3368.4 1981.0 1004.1 651.3 559.7 502.0 349.4 145.9 115.3 84.8 37.3 20.4 0.0 0.0 
1936.9 1869.1 1777.5 1658.8 1523.1 1448.5 1417.9 1414.5 1438.3 1468.8 1499.3 1655.4 2177.8 2971.5 3799.2 4430.2 4952.6 5413.9 
5793.8 6126.2 6214.4 5977.0 4650.7 3962.0 3388.8 2140.5 1092.3 685.2 583.5 522.4 352.8 173.0 135.7 98.4 47.5 30.5 0.0 0.0 
1936.9 1858.9 1777.5 1668.9 1543.4 1458.6 1431.5 1424.7 1438.3 1472.2 1499.3 1601.1 2011.6 2713.7 3544.8 4250.4 4898.3 5437.6 
5888.8 6299.2 6512.9 6428.1 6129.6 4772.8 4012.9 2839.2 1516.3 854.8 725.9 661.5 491.9 278.2 240.8 203.5 156.0 67.8 3.4 0.0 
1936.9 1865.7 1791.1 1696.1 1580.7 1489.2 1462.0 1448.5 1455.2 1479.0 1512.9 1557.0 1774.1 2259.2 3029.2 3823.0 4542.1 5278.2 
5966.8 6468.8 6794.5 6943.7 6780.9 6441.7 5902.4 4755.8 3524.5 2618.7 2171.0 1892.8 1119.4 491.9 271.4 183.2 115.3 40.7 
3.4 0.0 
1936.9 1875.9 1808.0 1730.0 1635.0 1567.2 1523.1 1509.5 1512.9 1533.3 1563.8 1597.7 1672.3 1920.0 2445.7 3120.8 3880.6 4732.1 5607.2 
6339.9 6906.4 7238.9 7293.1 7110.0 6794.5 6401.0 5719.2 4443.7 3741.6 3249.7 2059.0 858.2 312.1 115.3 64.5 27.1 6.8 0.0 
1936.9 1882.6 1828.4 1780.9 1719.8 1665.6 1638.4 1621.5 1621.5 1641.8 1662.2 1706.3 1757.1 1858.9 2086.2 2517.0 3141.1 3863.7 4654.0 
5454.6 6211.0 6879.3 7330.5 7571.3 7472.9 7344.0 7272.8 7004.8 6245.0 5268.0 3348.1 1855.5 766.6 223.9 71.2 27.1 10.2 
0.0 
1936.9 1899.6 1855.5 1828.4 1801.2 1774.1 1767.3 1774.1 1794.5 1825.0 1855.5 1899.6 1957.3 2035.3 2154.0 2350.8 2683.2 3185.2 3765.3 
4365.7 5017.0 5695.4 6323.0 6852.2 7296.5 7635.8 7944.4 7815.5 7578.1 7442.4 6038.0 2924.0 1038.0 257.8 95.0 37.3 
13.6 0.0 
1936.9 1906.4 1882.6 1875.9 1872.5 1889.4 1909.8 1943.7 1991.2 2042.1 2120.1 2187.9 2259.2 2344.0 2452.5 2608.6 2849.4 3202.2 3622.8 
4097.7 4630.3 5200.2 5742.9 6285.7 6920.0 7574.7 7944.4 7951.2 8097.1 8141.2 7785.0 6638.5 3884.0 885.4 186.6 
57.7 20.4 0.0 
1936.9 1930.1 1926.7 1940.3 1957.3 2001.4 2048.9 2099.7 2164.2 2228.6 2299.9 2374.5 2455.9 2547.5 2673.0 2849.4 3090.3 3419.3 3816.2 
4304.6 4823.7 5373.2 5987.2 6652.0 7374.6 8059.8 8188.7 8436.3 8588.9 8565.2 8181.9 7099.8 3385.4 634.3 183.2 
50.9 23.7 0.0 
1936.9 1936.9 1930.1 1950.5 1981.0 2025.1 2079.4 2137.1 2198.1 2269.4 2337.2 2415.2 2489.8 2584.8 2713.7 2893.5 3137.7 3470.2 3884.0 
4382.7 4898.3 5502.1 6143.2 6825.0 7574.7 8239.6 8361.7 8626.3 8704.3 8670.4 8181.9 6977.7 3195.4 556.3 162.8 
50.9 23.7 0.0 
1936.9 1943.7 1960.7 2004.8 2052.3 2123.5 2198.1 2276.1 2371.1 2459.3 2550.9 2635.7 2744.3 2873.2 3056.3 3307.4 3612.6 3999.4 4420.0 
4888.1 5386.7 5899.0 6380.7 6869.1 7286.4 7337.2 6964.1 6811.5 6570.6 6326.4 5573.3 4294.5 1404.4 213.7 88.2 37.3 
23.7 0.0 
1936.9 1943.7 1960.7 2004.8 2062.4 2143.8 2221.9 2316.8 2405.0 2500.0 2591.6 2669.6 2761.2 2856.2 2978.3 3137.7 3361.6 3680.5 4023.1 
4352.1 4643.9 4949.2 5207.0 5424.1 5502.1 5203.6 4640.5 4213.1 3917.9 3663.5 3056.3 2228.6 722.5 152.6 67.8 33.9 23.7 
0.0 
1936.9 1947.1 1967.5 2011.6 2069.2 2137.1 2204.9 2276.1 2330.4 2374.5 2405.0 2415.2 2411.8 2425.4 2445.7 2469.5 2544.1 2713.7 2971.5 
3232.7 3415.9 3493.9 3470.2 3297.2 2863.0 2208.3 1519.7 932.8 647.9 508.8 251.0 149.3 88.2 54.3 40.7 27.1 20.4 0.0 
1936.9 1947.1 1950.5 1960.7 1964.1 1953.9 1933.5 1896.2 1835.2 1743.6 1621.5 1468.8 1282.2 1095.7 919.3 749.7 590.2 481.7 447.8 
457.9 474.9 481.7 454.5 369.7 271.4 186.6 135.7 108.5 98.4 91.6 78.0 64.5 50.9 37.3 27.1 20.4 17.0 0.0 
1936.9 1936.9 1906.4 1848.7 1770.7 1672.3 1550.2 1390.8 1190.6 960.0 729.3 532.6 400.3 335.8 315.5 312.1 312.1 308.7 298.5 281.5 257.8 223.9 
190.0 159.4 135.7 115.3 95.0 78.0 71.2 64.5 54.3 44.1 37.3 27.1 23.7 17.0 10.2 0.0 
1936.9 1926.7 1852.1 1709.6 1560.4 1370.4 1129.6 854.8 614.0 441.0 363.0 332.4 312.1 291.7 271.4 254.4 240.8 234.1 227.3 220.5 206.9 186.6 
162.8 139.1 111.9 95.0 81.4 67.8 61.1 54.3 44.1 33.9 30.5 23.7 17.0 13.6 10.2 0.0 
1936.9 1913.2 1777.5 1584.1 1346.7 1068.5 763.2 512.2 393.5 359.6 339.2 318.9 291.7 261.2 223.9 193.4 173.0 159.4 159.4 162.8 159.4 152.6 
142.5 118.7 98.4 84.8 71.2 61.1 54.3 50.9 40.7 30.5 27.1 20.4 17.0 13.6 10.2 0.0 
1936.9 1889.4 1709.6 1448.5 1160.1 817.5 515.6 390.1 363.0 346.0 322.3 295.1 264.6 223.9 190.0 156.0 132.3 118.7 111.9 108.5 108.5 108.5 101.8 
95.0 88.2 78.0 71.2 61.1 54.3 50.9 44.1 37.3 30.5 20.4 13.6 10.2 6.8 0.0 
1936.9 1875.9 1655.4 1353.5 997.3 641.1 417.2 369.7 352.8 335.8 308.7 278.2 240.8 203.5 166.2 142.5 125.5 111.9 105.2 101.8 95.0 91.6 88.2 
84.8 81.4 74.6 67.8 61.1 57.7 54.3 44.1 37.3 27.1 17.0 13.6 10.2 6.8 0.0 
1936.9 1869.1 1607.9 1275.5 892.1 552.9 386.7 363.0 349.4 325.6 298.5 264.6 230.7 196.7 162.8 139.1 125.5 111.9 108.5 101.8 98.4 91.6 88.2 
84.8 78.0 71.2 57.7 54.3 50.9 47.5 40.7 30.5 23.7 17.0 10.2 10.2 6.8 0.0 
1936.9 1862.3 1597.7 1258.5 868.4 498.6 383.3 366.4 346.0 322.3 291.7 261.2 234.1 196.7 169.6 142.5 125.5 115.3 108.5 101.8 98.4 95.0 88.2 
84.8 78.0 64.5 50.9 44.1 40.7 37.3 30.5 23.7 17.0 13.6 10.2 10.2 6.8 0.0 
1936.9 1858.9 1587.5 1261.9 837.9 508.8 383.3 363.0 346.0 322.3 291.7 261.2 234.1 200.1 169.6 142.5 125.5 115.3 108.5 101.8 98.4 95.0 88.2 
84.8 74.6 61.1 47.5 44.1 40.7 37.3 30.5 23.7 17.0 13.6 10.2 10.2 6.8 0.0 
